IESNA:LM-63-2002
[TEST]P954773
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-935-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]50163
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
6897.8 7418 7976.5 8537.6 8967.7 9231.1 9391.2 9481.2 9580.5 9695.6
9843.9 10045 10316.3 10636.6 11025.7 11680.8 12670.8 13983.6 15604.9 17632.4
20289.9 23340.4 26588.2 29542.1 31327.5 30420.9 28606.5 26175.3 23254.4 19773.7
15370.6 10982 7187.7 4178.1 1838.3 569.1 0
6897.8 7446 8074.7 8697.5 9156.7 9436 9568 9600.6 9622 9641.1
9671.8 9737.4 9857.6 10008.5 10257 10776.6 11687.4 13008 14728.5 16779.8
19236.7 22065.2 25328.3 28856.1 32393.1 33332.8 31339.4 28774.5 26081.6 23018
18728.5 14116.5 9824.8 5981 2795.1 890.7 0
6897.8 7474.3 8173.1 8857.1 9345.7 9640.6 9744.6 9720 9663.9 9586.6
9499.8 9429.6 9399.2 9380.6 9488.6 9872.4 10704.1 12032.3 13851.8 15927
18183.7 20790.1 24068.3 28169.7 33459 36244.7 34072.3 31373.8 28909 26262.6
22086.3 17251.2 12461.6 7784 3752 1212.3 0
6897.8 7514.3 8270.5 9000.8 9514.3 9793 9840.1 9721.8 9538.1 9326.1
9104.3 8905.8 8754.4 8651.2 8728.4 9181.6 10190.3 11736.4 13721.3 15900.5
18188.2 20661.2 23565.7 27161.5 32207.1 36103.6 34613.1 31627.4 29022.3 26344.2
22387.8 17682.7 12997.9 8383 4261.5 1496.6 0
6897.8 7554.3 8368.2 9144.5 9682.9 9945 9936 9723.4 9412.4 9065.7
8708.9 8382.2 8109.6 7921.7 7968.5 8490.8 9676.6 11440.5 13590.6 15874
18192.7 20532.1 23063 26153.6 30955.1 35962.2 35153.6 31880.7 29135.8 26425.4
22689.3 18114.1 13534.2 8982.3 4771.1 1780.8 0
6897.8 7578.1 8421.1 9231.1 9785.1 10019.1 9938.6 9616.2 9175.8 8717.6
8286.1 7913.7 7621.5 7463 7649.8 8470.1 10039.2 12231.4 14857.6 17702
20548.5 23346 26194.9 29315.8 33947.7 38703.6 38637.5 35510.7 32382 28965.1
24665.2 19616.2 14668.6 9763.1 5412.7 2101.6 0
6897.8 7601.9 8474.1 9317.6 9886.7 10093.2 9941.3 9509 8939.1 8369.5
7863.4 7445.2 7133.4 7004.3 7331.4 8449.5 10401.8 13022.3 16125 19529.4
22904.2 26159.9 29326.4 32478.1 36940.3 41445.3 42121.6 39140.4 35627.9 31504.8
26641.1 21118.4 15802.6 10544 6054 2422.5 0
6897.8 7613.8 8506.1 9364.5 9932.3 10118.1 9914.8 9410.8 8766.8 8154.1
7636.9 7222.4 6926.7 6842 7293.6 8622.6 10822.7 13787.7 17382.8 21370.9
25334.9 29167.3 32911.7 36539 41288.1 45581.9 46132.7 43168.7 39094.6 34101.2
28468.8 22414.6 16483.4 10828 6215.2 2436.2 0
6897.8 7625.7 8538.4 9411.1 9977.5 10143 9888.3 9312.4 8594.5 7938.6
7410.8 6999.8 6720 6679.5 7255.7 8795.7 11243.5 14553.2 18640.9 23212.1
27765.5 32174.5 36496.9 40599.6 45635.9 49718.2 50143.6 47197 42561 36697.3
30296.5 23711 17163.9 11111.7 6376.4 2449.7 0
6897.8 7620.5 8562.8 9433.6 9994.7 10145.6 9857.1 9243 8488.6 7821.6
7300.2 6895.2 6622.6 6609.3 7249.9 8885.7 11453.2 15002.7 19404.5 24293.3
29235.1 33936 38591.9 43197.6 48443.7 52313.5 52353.2 48928.1 43523.1 36794.7
29806.8 22869.3 15810 10047.7 5524.1 2056.6 0
6897.8 7625.7 8538.4 9411.1 9977.5 10143 9888.3 9312.4 8594.5 7938.6
7410.8 6999.8 6720 6679.5 7255.7 8795.7 11243.5 14553.2 18640.9 23212.1
27765.5 32174.5 36496.9 40599.6 45635.9 49718.2 50143.6 47197 42561 36697.3
30296.5 23711 17163.9 11111.7 6376.4 2449.7 0
6897.8 7613.8 8506.1 9364.5 9932.3 10118.1 9914.8 9410.8 8766.8 8154.1
7636.9 7222.4 6926.7 6842 7293.6 8622.6 10822.7 13787.7 17382.8 21370.9
25334.9 29167.3 32911.7 36539 41288.1 45581.9 46132.7 43168.7 39094.6 34101.2
28468.8 22414.6 16483.4 10828 6215.2 2436.2 0
6897.8 7601.9 8474.1 9317.6 9886.7 10093.2 9941.3 9509 8939.1 8369.5
7863.4 7445.2 7133.4 7004.3 7331.4 8449.5 10401.8 13022.3 16125 19529.4
22904.2 26159.9 29326.4 32478.1 36940.3 41445.3 42121.6 39140.4 35627.9 31504.8
26641.1 21118.4 15802.6 10544 6054 2422.5 0
6897.8 7578.1 8421.1 9231.1 9785.1 10019.1 9938.6 9616.2 9175.8 8717.6
8286.1 7913.7 7621.5 7463 7649.8 8470.1 10039.2 12231.4 14857.6 17702
20548.5 23346 26194.9 29315.8 33947.7 38703.6 38637.5 35510.7 32382 28965.1
24665.2 19616.2 14668.6 9763.1 5412.7 2101.6 0
6897.8 7554.3 8368.2 9144.5 9682.9 9945 9936 9723.4 9412.4 9065.7
8708.9 8382.2 8109.6 7921.7 7968.5 8490.8 9676.6 11440.5 13590.6 15874
18192.7 20532.1 23063 26153.6 30955.1 35962.2 35153.6 31880.7 29135.8 26425.4
22689.3 18114.1 13534.2 8982.3 4771.1 1780.8 0
6897.8 7514.3 8270.5 9000.8 9514.3 9793 9840.1 9721.8 9538.1 9326.1
9104.3 8905.8 8754.4 8651.2 8728.4 9181.6 10190.3 11736.4 13721.3 15900.5
18188.2 20661.2 23565.7 27161.5 32207.1 36103.6 34613.1 31627.4 29022.3 26344.2
22387.8 17682.7 12997.9 8383 4261.5 1496.6 0
6897.8 7474.3 8173.1 8857.1 9345.7 9640.6 9744.6 9720 9663.9 9586.6
9499.8 9429.6 9399.2 9380.6 9488.6 9872.4 10704.1 12032.3 13851.8 15927
18183.7 20790.1 24068.3 28169.7 33459 36244.7 34072.3 31373.8 28909 26262.6
22086.3 17251.2 12461.6 7784 3752 1212.3 0
6897.8 7446 8074.7 8697.5 9156.7 9436 9568 9600.6 9622 9641.1
9671.8 9737.4 9857.6 10008.5 10257 10776.6 11687.4 13008 14728.5 16779.8
19236.7 22065.2 25328.3 28856.1 32393.1 33332.8 31339.4 28774.5 26081.6 23018
18728.5 14116.5 9824.8 5981 2795.1 890.7 0
6897.8 7418 7976.5 8537.6 8967.7 9231.1 9391.2 9481.2 9580.5 9695.6
9843.9 10045 10316.3 10636.6 11025.7 11680.8 12670.8 13983.6 15604.9 17632.4
20289.9 23340.4 26588.2 29542.1 31327.5 30420.9 28606.5 26175.3 23254.4 19773.7
15370.6 10982 7187.7 4178.1 1838.3 569.1 0
6897.8 7361.1 7850.7 8330.1 8705.4 8942.8 9090.8 9176.6 9263.9 9372.2
9526.8 9742.7 10024.1 10347.3 10748.8 11327.7 12156.2 13240.9 14603 16222.4
18164.1 20203.9 22012.2 23293.9 23614.1 22265.5 20357.4 18086.6 15608.8 12922.7
9843.6 6889.6 4438.9 2569.1 1155.6 378.5 0
6897.8 7304.1 7725 8122.8 8443.1 8654.9 8790.4 8871.9 8947.1 9048.5
9209.9 9440.2 9732.2 10058.3 10471.7 10974.6 11641.6 12498.2 13601.1 14812.1
16038.2 17067.3 17436.5 17045.6 15900.5 14110.1 12108.3 9997.9 7963.2 6072
4316.6 2797.3 1690.1 960.3 473.3 187.9 0
6897.8 7243.5 7599.5 7931.2 8189.8 8367.9 8479.1 8532.3 8573.9 8630
8731.6 8890.4 9096.1 9310.8 9555.3 9829.3 10177.1 10632.1 11230.8 11868.7
12460.6 12844.9 12760.2 12164.1 11054.8 9554.8 8024.4 6525.2 5137.7 3927.7
2850.7 1931.7 1244.6 765.5 409.2 169.7 0
6897.8 7183.2 7474.3 7739.6 7936.8 8081 8167.8 8192.7 8200.7 8211.2
8253.1 8340.4 8460.1 8563.3 8639 8684 8712.3 8766 8860.5 8925.4
8883 8622.3 8083.7 7283 6209.1 4999.5 3940.7 3052.4 2312.1 1783.5
1384.9 1066.2 799.4 571.2 345.4 151.4 0
6897.8 7122.3 7348.1 7553 7710.2 7813.7 7860 7835.4 7767.6 7684.5
7602.5 7547.7 7522 7490.2 7430.4 7328 7186.9 7041.3 6906 6794.4
6672.6 6466.9 6126 5645.3 5021.2 4274.2 3602.2 2956.3 2339.6 1866.3
1460 1117.3 820.5 574.9 343.6 149.6 0
6897.8 7061.4 7222.1 7366.3 7483.3 7546.3 7552.2 7478 7334.6 7157.8
6952.1 6754.9 6583.4 6416.6 6222.4 5972 5661.7 5317.1 4951.8 4663.3
4462.2 4311.8 4168.4 4007.4 3833.3 3549 3263.6 2860 2366.9 1949.4
1535.2 1168.6 841.7 579.1 341.5 147.7 0
6897.8 7003.2 7104.3 7202 7289.1 7326.4 7297.5 7171.8 6955 6700.6
6416.6 6157 5939.9 5752.8 5568.8 5352.3 5094 4808.9 4506.1 4266.6
4107.5 4002.7 3926.7 3836.7 3699.1 3459.8 3221.6 2883.5 2475.9 2104
1708.3 1336.7 984.1 684 418.2 178.9 0
6897.8 6945 6986.5 7037.6 7094.2 7106.4 7042.9 6865.6 6575.5 6243.5
5881.4 5559 5296.5 5088.7 4915.3 4732.7 4526.2 4300.7 4060.4 3869.8
3752.8 3693.8 3685 3666 3564.9 3370.8 3179.5 2906.8 2584.7 2258.3
1881.4 1504.8 1126.3 788.8 495 210.4 0
6897.8 6888.6 6875.3 6885.9 6907.1 6909.8 6825.1 6609.3 6277.1 5903.9
5533.4 5242.2 5030.5 4874.3 4736.6 4576.5 4384.6 4170.2 3928 3699.1
3528.3 3435.7 3445 3454.2 3425.1 3353.6 3181.6 2901 2584.7 2284.3
2001.1 1702 1361.8 989.9 644.5 272.6 0
6897.8 6825.8 6765.5 6743.8 6754.4 6767.6 6711.2 6539.2 6258.6 5940.2
5631.3 5361.3 5123.9 4915.8 4719.4 4513.5 4288 4048.4 3810.2 3597.7
3410.5 3271 3196.9 3152.5 3110.6 3061.9 2959.2 2776.1 2543.7 2284.8
1991 1696.7 1361 1001.1 659.1 291.2 0
6897.8 6775 6669.7 6616.2 6619.9 6657.5 6658.6 6558.5 6348.6 6073.3
5784.8 5509.5 5241.4 4985.5 4738.5 4492.3 4240.1 3984.9 3748.3 3545.8
3364.5 3225.5 3124.9 3047.7 2974.9 2892 2778.7 2625.7 2436.7 2211.5
1934.6 1651.4 1323.2 982.5 639.2 283.2 0
6897.8 6724.5 6573.6 6488.9 6485.5 6547.9 6606.2 6577.6 6438.6 6206.5
5938.3 5657.8 5359.5 5055.1 4757.8 4471.2 4192.2 3921.4 3686.6 3493.9
3318.7 3180.3 3053.2 2942.8 2838.8 2722.3 2597.9 2475.4 2329.8 2138.2
1878 1606.1 1285.1 964 619.4 275.3 0
6897.8 6678.7 6493.1 6383 6379.6 6477.5 6615.7 6693 6639 6435.2
6144 5826.9 5499.7 5167 4843.3 4532.6 4236.4 3957.4 3716.8 3522.5
3363.2 3247.2 3148.2 3045 2928.5 2779.3 2619.9 2468.5 2306 2103.2
1844.6 1572.3 1256.8 943.9 596.9 271 0
6897.8 6633.2 6412.9 6277.1 6273.7 6407.6 6625.2 6808.4 6839.6 6664.4
6349.9 5995.8 5640 5279.3 4928.5 4593.7 4280.6 3993.7 3747.5 3550.8
3407.9 3313.9 3243 3147.2 3018 2836.2 2641.6 2461.6 2282.2 2068.6
1811 1538.4 1228.2 923.8 574.4 266.8 0
6897.8 6593.2 6342 6187.9 6177.6 6331.9 6605.6 6869.8 6968 6831.4
6514.3 6127.6 5749.4 5384.1 5032.3 4697.2 4380.6 4088.4 3837.5 3639
3491 3390.2 3325 3243.5 3128.6 2965.1 2779.8 2589.2 2394.4 2157
1876.7 1591.9 1272.6 920.1 555.3 266 0
6897.8 6553.2 6271.1 6098.5 6081.3 6256.8 6586 6930.9 7096.4 6998.4
6678.7 6259.4 5858.9 5489.2 5136.3 4801 4480.7 4183.4 3927.5 3726.8
3573.9 3466.1 3407.1 3339.9 3239.3 3094.2 2918.2 2717.1 2506.6 2245.1
1942.3 1645.1 1316.8 916.4 536 265.2 0
6897.8 6513 6206.7 6019.6 5992.6 6164.9 6506.4 6866.6 7066.7 7016.4
6740.1 6327.7 5914.5 5550.8 5210.4 4892.5 4586 4297.3 4045.5 3843.3
3678.1 3563.3 3492.3 3424 3324.8 3185.6 3005.6 2799.9 2578.1 2309.7
2000.8 1695.3 1359.2 901.5 495 234 0
6897.8 6473 6142.2 5941 5903.9 6073.3 6426.7 6802.6 7036.8 7034.2
6801.2 6396.3 5970.1 5612.8 5284.6 4984.1 4691.6 4411.1 4163.6 3959.8
3782.4 3660.7 3577.3 3508.5 3410.5 3276.9 3092.9 2882.5 2649.6 2374.3
2059.3 1745.6 1401.5 886.7 453.9 202.5 0
6897.8 6442 6092.7 5882 5833.5 5983.3 6298.6 6632.9 6842.8 6848.9
6649.3 6288 5887.8 5537.1 5230.6 4959.2 4697.7 4441.5 4207.3 4010.1
3847 3737.2 3658.3 3590.3 3492.6 3352 3159.1 2939.7 2701.2 2424.8
2105.4 1794.1 1438.3 965.1 527.3 233.2 0
6897.8 6410.8 6042.9 5823.2 5762.8 5893.3 6170.5 6463.2 6649 6663.6
6497.6 6180 5805.2 5461.1 5176.8 4934.4 4703.6 4472 4250.9 4060.4
3911.6 3813.7 3739.6 3671.8 3574.7 3427.2 3225.3 2996.8 2752.8 2475.4
2151.4 1842.2 1474.9 1043.4 600.8 264.2 0
6897.8 6385.7 6008.2 5781.9 5716.8 5833.8 6079.9 6329.8 6485.5 6495.2
6347.8 6063.8 5722.1 5394.7 5115.4 4878 4655.6 4431.5 4214.4 4034.9
3910 3827.4 3758.6 3691.1 3595.8 3447.6 3246.2 3017.2 2772.4 2498.7
2175.8 1865 1505 1094.8 664.4 289.8 0
6897.8 6360.5 5973.5 5740.6 5670.2 5774.2 5989.4 6196.4 6322.1 6326.6
6198.5 5947.6 5638.4 5328.2 5054.3 4821.3 4607.7 4391.2 4178.1 4009.5
3909 3841.2 3777.7 3710.4 3617 3468 3266.8 3037.3 2792 2522
2200.1 1887.8 1535.2 1146.1 727.9 315.5 0
6897.8 6340.9 5948.9 5712.3 5643.5 5744.3 5947.9 6135 6243.5 6243.8
6126.5 5899.4 5613.8 5312.1 5029.7 4776.6 4542.6 4310.5 4085.8 3927.5
3843.3 3787.7 3731.1 3663.3 3570.9 3426.4 3226.8 3000.5 2762 2497.1
2187.9 1870.8 1527.8 1142.9 722.6 309.2 0
6897.8 6321.3 5924.3 5684.2 5616.7 5714.7 5906.6 6073.3 6164.7 6160.7
6054.8 5851 5588.9 5295.9 5005.3 4732.1 4478 4229.8 3993.7 3845.4
3777.7 3734.3 3684.5 3616.2 3525.2 3384.9 3186.9 2964 2732.1 2472.2
2175.8 1853.4 1520.6 1139.5 717.3 302.3 0
6897.8 6303.3 5905.5 5667.3 5602.4 5702.5 5890.7 6053.2 6139.5 6132.9
6028.6 5839.1 5588.9 5298.1 5000 4708.6 4434.1 4166 3918.7 3776.1
3713.6 3676.8 3634.2 3566.4 3473.8 3330.9 3134.5 2915.3 2685.6 2427.7
2138.4 1815.8 1470.1 1096.9 684 285.3 0
6897.8 6285.1 5886.7 5650.6 5588.2 5690.3 5874.8 6032.8 6114.4 6105.1
6002.7 5827.2 5588.9 5300.4 4994.7 4685 4390.7 4102.2 3843.8 3707
3649.6 3619.6 3583.9 3516.4 3422.5 3276.9 3082.3 2866.6 2639 2383.5
2101.1 1778.2 1419.3 1054 650.6 267.9 0
6897.8 6262.6 5868.2 5637.9 5582.3 5688.2 5873.5 6029.7 6106.4 6093.2
5987.3 5823.2 5592.9 5304.4 4992.1 4671.8 4364.8 4060.4 3795.7 3660.7
3605.1 3578.6 3546.9 3478 3382.7 3229.2 3041.3 2829.5 2596.6 2342.5
2061.9 1747 1360.5 1016.4 616.7 251.5 0
6897.8 6285.1 5886.7 5650.6 5588.2 5690.3 5874.8 6032.8 6114.4 6105.1
6002.7 5827.2 5588.9 5300.4 4994.7 4685 4390.7 4102.2 3843.8 3707
3649.6 3619.6 3583.9 3516.4 3422.5 3276.9 3082.3 2866.6 2639 2383.5
2101.1 1778.2 1419.3 1054 650.6 267.9 0
6897.8 6303.3 5905.5 5667.3 5602.4 5702.5 5890.7 6053.2 6139.5 6132.9
6028.6 5839.1 5588.9 5298.1 5000 4708.6 4434.1 4166 3918.7 3776.1
3713.6 3676.8 3634.2 3566.4 3473.8 3330.9 3134.5 2915.3 2685.6 2427.7
2138.4 1815.8 1470.1 1096.9 684 285.3 0
6897.8 6321.3 5924.3 5684.2 5616.7 5714.7 5906.6 6073.3 6164.7 6160.7
6054.8 5851 5588.9 5295.9 5005.3 4732.1 4478 4229.8 3993.7 3845.4
3777.7 3734.3 3684.5 3616.2 3525.2 3384.9 3186.9 2964 2732.1 2472.2
2175.8 1853.4 1520.6 1139.5 717.3 302.3 0
6897.8 6340.9 5948.9 5712.3 5643.5 5744.3 5947.9 6135 6243.5 6243.8
6126.5 5899.4 5613.8 5312.1 5029.7 4776.6 4542.6 4310.5 4085.8 3927.5
3843.3 3787.7 3731.1 3663.3 3570.9 3426.4 3226.8 3000.5 2762 2497.1
2187.9 1870.8 1527.8 1142.9 722.6 309.2 0
6897.8 6360.5 5973.5 5740.6 5670.2 5774.2 5989.4 6196.4 6322.1 6326.6
6198.5 5947.6 5638.4 5328.2 5054.3 4821.3 4607.7 4391.2 4178.1 4009.5
3909 3841.2 3777.7 3710.4 3617 3468 3266.8 3037.3 2792 2522
2200.1 1887.8 1535.2 1146.1 727.9 315.5 0
6897.8 6385.7 6008.2 5781.9 5716.8 5833.8 6079.9 6329.8 6485.5 6495.2
6347.8 6063.8 5722.1 5394.7 5115.4 4878 4655.6 4431.5 4214.4 4034.9
3910 3827.4 3758.6 3691.1 3595.8 3447.6 3246.2 3017.2 2772.4 2498.7
2175.8 1865 1505 1094.8 664.4 289.8 0
6897.8 6410.8 6042.9 5823.2 5762.8 5893.3 6170.5 6463.2 6649 6663.6
6497.6 6180 5805.2 5461.1 5176.8 4934.4 4703.6 4472 4250.9 4060.4
3911.6 3813.7 3739.6 3671.8 3574.7 3427.2 3225.3 2996.8 2752.8 2475.4
2151.4 1842.2 1474.9 1043.4 600.8 264.2 0
6897.8 6442 6092.7 5882 5833.5 5983.3 6298.6 6632.9 6842.8 6848.9
6649.3 6288 5887.8 5537.1 5230.6 4959.2 4697.7 4441.5 4207.3 4010.1
3847 3737.2 3658.3 3590.3 3492.6 3352 3159.1 2939.7 2701.2 2424.8
2105.4 1794.1 1438.3 965.1 527.3 233.2 0
6897.8 6473 6142.2 5941 5903.9 6073.3 6426.7 6802.6 7036.8 7034.2
6801.2 6396.3 5970.1 5612.8 5284.6 4984.1 4691.6 4411.1 4163.6 3959.8
3782.4 3660.7 3577.3 3508.5 3410.5 3276.9 3092.9 2882.5 2649.6 2374.3
2059.3 1745.6 1401.5 886.7 453.9 202.5 0
6897.8 6513 6206.7 6019.6 5992.6 6164.9 6506.4 6866.6 7066.7 7016.4
6740.1 6327.7 5914.5 5550.8 5210.4 4892.5 4586 4297.3 4045.5 3843.3
3678.1 3563.3 3492.3 3424 3324.8 3185.6 3005.6 2799.9 2578.1 2309.7
2000.8 1695.3 1359.2 901.5 495 234 0
6897.8 6553.2 6271.1 6098.5 6081.3 6256.8 6586 6930.9 7096.4 6998.4
6678.7 6259.4 5858.9 5489.2 5136.3 4801 4480.7 4183.4 3927.5 3726.8
3573.9 3466.1 3407.1 3339.9 3239.3 3094.2 2918.2 2717.1 2506.6 2245.1
1942.3 1645.1 1316.8 916.4 536 265.2 0
6897.8 6593.2 6342 6187.9 6177.6 6331.9 6605.6 6869.8 6968 6831.4
6514.3 6127.6 5749.4 5384.1 5032.3 4697.2 4380.6 4088.4 3837.5 3639
3491 3390.2 3325 3243.5 3128.6 2965.1 2779.8 2589.2 2394.4 2157
1876.7 1591.9 1272.6 920.1 555.3 266 0
6897.8 6633.2 6412.9 6277.1 6273.7 6407.6 6625.2 6808.4 6839.6 6664.4
6349.9 5995.8 5640 5279.3 4928.5 4593.7 4280.6 3993.7 3747.5 3550.8
3407.9 3313.9 3243 3147.2 3018 2836.2 2641.6 2461.6 2282.2 2068.6
1811 1538.4 1228.2 923.8 574.4 266.8 0
6897.8 6678.7 6493.1 6383 6379.6 6477.5 6615.7 6693 6639 6435.2
6144 5826.9 5499.7 5167 4843.3 4532.6 4236.4 3957.4 3716.8 3522.5
3363.2 3247.2 3148.2 3045 2928.5 2779.3 2619.9 2468.5 2306 2103.2
1844.6 1572.3 1256.8 943.9 596.9 271 0
6897.8 6724.5 6573.6 6488.9 6485.5 6547.9 6606.2 6577.6 6438.6 6206.5
5938.3 5657.8 5359.5 5055.1 4757.8 4471.2 4192.2 3921.4 3686.6 3493.9
3318.7 3180.3 3053.2 2942.8 2838.8 2722.3 2597.9 2475.4 2329.8 2138.2
1878 1606.1 1285.1 964 619.4 275.3 0
6897.8 6775 6669.7 6616.2 6619.9 6657.5 6658.6 6558.5 6348.6 6073.3
5784.8 5509.5 5241.4 4985.5 4738.5 4492.3 4240.1 3984.9 3748.3 3545.8
3364.5 3225.5 3124.9 3047.7 2974.9 2892 2778.7 2625.7 2436.7 2211.5
1934.6 1651.4 1323.2 982.5 639.2 283.2 0
6897.8 6825.8 6765.5 6743.8 6754.4 6767.6 6711.2 6539.2 6258.6 5940.2
5631.3 5361.3 5123.9 4915.8 4719.4 4513.5 4288 4048.4 3810.2 3597.7
3410.5 3271 3196.9 3152.5 3110.6 3061.9 2959.2 2776.1 2543.7 2284.8
1991 1696.7 1361 1001.1 659.1 291.2 0
6897.8 6888.6 6875.3 6885.9 6907.1 6909.8 6825.1 6609.3 6277.1 5903.9
5533.4 5242.2 5030.5 4874.3 4736.6 4576.5 4384.6 4170.2 3928 3699.1
3528.3 3435.7 3445 3454.2 3425.1 3353.6 3181.6 2901 2584.7 2284.3
2001.1 1702 1361.8 989.9 644.5 272.6 0
6897.8 6945 6986.5 7037.6 7094.2 7106.4 7042.9 6865.6 6575.5 6243.5
5881.4 5559 5296.5 5088.7 4915.3 4732.7 4526.2 4300.7 4060.4 3869.8
3752.8 3693.8 3685 3666 3564.9 3370.8 3179.5 2906.8 2584.7 2258.3
1881.4 1504.8 1126.3 788.8 495 210.4 0
6897.8 7003.2 7104.3 7202 7289.1 7326.4 7297.5 7171.8 6955 6700.6
6416.6 6157 5939.9 5752.8 5568.8 5352.3 5094 4808.9 4506.1 4266.6
4107.5 4002.7 3926.7 3836.7 3699.1 3459.8 3221.6 2883.5 2475.9 2104
1708.3 1336.7 984.1 684 418.2 178.9 0
6897.8 7061.4 7222.1 7366.3 7483.3 7546.3 7552.2 7478 7334.6 7157.8
6952.1 6754.9 6583.4 6416.6 6222.4 5972 5661.7 5317.1 4951.8 4663.3
4462.2 4311.8 4168.4 4007.4 3833.3 3549 3263.6 2860 2366.9 1949.4
1535.2 1168.6 841.7 579.1 341.5 147.7 0
6897.8 7122.3 7348.1 7553 7710.2 7813.7 7860 7835.4 7767.6 7684.5
7602.5 7547.7 7522 7490.2 7430.4 7328 7186.9 7041.3 6906 6794.4
6672.6 6466.9 6126 5645.3 5021.2 4274.2 3602.2 2956.3 2339.6 1866.3
1460 1117.3 820.5 574.9 343.6 149.6 0
6897.8 7183.2 7474.3 7739.6 7936.8 8081 8167.8 8192.7 8200.7 8211.2
8253.1 8340.4 8460.1 8563.3 8639 8684 8712.3 8766 8860.5 8925.4
8883 8622.3 8083.7 7283 6209.1 4999.5 3940.7 3052.4 2312.1 1783.5
1384.9 1066.2 799.4 571.2 345.4 151.4 0
6897.8 7243.5 7599.5 7931.2 8189.8 8367.9 8479.1 8532.3 8573.9 8630
8731.6 8890.4 9096.1 9310.8 9555.3 9829.3 10177.1 10632.1 11230.8 11868.7
12460.6 12844.9 12760.2 12164.1 11054.8 9554.8 8024.4 6525.2 5137.7 3927.7
2850.7 1931.7 1244.6 765.5 409.2 169.7 0
6897.8 7304.1 7725 8122.8 8443.1 8654.9 8790.4 8871.9 8947.1 9048.5
9209.9 9440.2 9732.2 10058.3 10471.7 10974.6 11641.6 12498.2 13601.1 14812.1
16038.2 17067.3 17436.5 17045.6 15900.5 14110.1 12108.3 9997.9 7963.2 6072
4316.6 2797.3 1690.1 960.3 473.3 187.9 0
6897.8 7361.1 7850.7 8330.1 8705.4 8942.8 9090.8 9176.6 9263.9 9372.2
9526.8 9742.7 10024.1 10347.3 10748.8 11327.7 12156.2 13240.9 14603 16222.4
18164.1 20203.9 22012.2 23293.9 23614.1 22265.5 20357.4 18086.6 15608.8 12922.7
9843.6 6889.6 4438.9 2569.1 1155.6 378.5 0
6897.8 7418 7976.5 8537.6 8967.7 9231.1 9391.2 9481.2 9580.5 9695.6
9843.9 10045 10316.3 10636.6 11025.7 11680.8 12670.8 13983.6 15604.9 17632.4
20289.9 23340.4 26588.2 29542.1 31327.5 30420.9 28606.5 26175.3 23254.4 19773.7
15370.6 10982 7187.7 4178.1 1838.3 569.1 0
